Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF2S-231 AH
Part #:765807
Catalog #:VF2S-231 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.56 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 7.44 in | Overall Height (in): | 2.391 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 3000 rpm | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 2.469 in | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 5,220 lb | Dynamic Load Rating (lb): | 7,920 lb |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Size Code: | 210 |
| Insert: | VS-231 | Housing Coating: | Powder Coated |
| Max Operating Temperature (C): | 107 °C | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662460066110 | Weight: | 4.53 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

