Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSFT-19
Part #:700131
Catalog #:MSFT-19
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.75 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.75 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.688 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Medium Duty |
| Vibration Frequency Roller Spin: | 0.0386 cps | Size Code: | 2-17 |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Insert: | 3-13 | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 4650 rpm | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 1.859 in | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 3,493 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
General Specifications
| UPC: | 662461001141 | Weight: | 3.30 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

