Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSFT-32
Part #:700138
Catalog #:MSFT-32
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2.313 in | Overall Length (in): | 8.5 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.188 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 3250 rpm |
| Bearing Type: | Medium Duty | Fixed vs. Expansion: | Fixed |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 6,601 lb |
| Insert: | 2-2 | Inner Ring Outside Diameter (in): | 2.719 in |
| Max Operating Temperature (F): | 220 °F | Size Code: | 2-23 |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Dynamic Load Rating (lb): | 9,752 lb | Max Operating Temperature (C): | 104 °C |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461001219 | Weight: | 8.34 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

