Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFT-8
Part #:700534
Catalog #:SFT-8
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.31 in |
| Overall Height (in): | 1.281 in | Overall Length (in): | 3.88 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-012 |
| Dynamic Load Rating (lb): | 2,611 lb | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0381 cps |
| Radial Clearance: | Standard | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Inner Ring Outside Diameter (in): | 1.192 in |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 7300 rpm | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Insert: | 2-08 | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 1,444 lb | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps |
General Specifications
| UPC: | 662461004197 | Weight: | 1.01 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

