Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFT-25
Part #:700553
Catalog #:SFT-25
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.13 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.016 in | Overall Length (in): | 6.75 in |
| Bore Diameter (in): | 1.5625 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Insert: | 2-19 |
| Static Load Rating (lb): | 4,467 lb | Maximum Speed (RPM): | 4150 rpm |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.063 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Size Code: | 2-19 | Dynamic Load Rating (lb): | 7,340 lb |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461004388 | Weight: | 4.25 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

