Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - HFT-19
Part #:701197
Catalog #:HFT-19
KEY FEATURES
- Powder coated epoxy cast iron housing machined housing for end cap
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- High Temperature seals
- High temperature grease with grease drain/purge port
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® customer lock pin for anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.563 in | Overall Length (in): | 5.56 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.5 in | Bolt Spacing (in): | 4.5940 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Options: | Furnace Bearing |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temperature Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 85 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Outside Diameter (in): | 1.587 in |
| End Cap Available: | Yes | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Static Load Rating (lb): | 2,567 lb | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Radial Clearance: | Increased |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| Insert: | HT-19 | Dynamic Load Rating (lb): | 4,381 lb |
| Size Code: | 2-13 | Vibration Frequency Roller Spin: | 0.0385 cps |
| Cage Type: | Land Riding Retainer | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 2200 rpm |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662461231135 | Weight: | 2.15 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

