Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - HFT-23
Part #:701211
Catalog #:HFT-23
KEY FEATURES
- Powder coated epoxy cast iron housing machined housing for end cap
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- High Temperature seals
- High temperature grease with grease drain/purge port
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® customer lock pin for anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.75 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.688 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Furnace Bearing |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temperature Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | End Cap Available: | No |
| Maximum Speed (RPM): | 1900 rpm | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex Grease With Synthetic Oil | Inner Ring Outside Diameter (in): | 1.859 in |
| Dynamic Load Rating (lb): | 5,782 lb | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Insert: | HT-23 |
| Radial Clearance: | Increased | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0386 cps | Max Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 3,493 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Size Code: | 2-17 |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461231159 | Weight: | 3.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

