Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - HFT-24 KRA
Part #:707626
Catalog #:HFT-24 KRA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.016 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (in): | 1.5 in | Length Through Bore (in): | 1.94 in |
| Overall Width (in): | 4.13 in | Foot Height (in): | 0.56 in |
| Overall Length (in): | 6.75 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Seal Type: | High Temp Labyrinth Seal | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Options: | High Temperature | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 4150 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.083 in | Radial Clearance: | Increased |
| Cage Type: | Land Riding Retainer | End Cap Available: | Yes |
| Insert: | HT-24 | Dynamic Load Rating (lb): | 7,340 lb |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Black Oxide |
| Lubricant: | High Temperature Synthetic Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Size Code: | 2-19 |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 4,467 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 400 °F |
General Specifications
| UPC: | 662461292044 | Weight: | 4.50 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

