Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSFT-308
Part #:709902
Catalog #:MSFT-308
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.109 in | Overall Length (in): | 7.06 in |
| Bore Diameter (mm): | 40 mm | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 7,901 lb |
| Insert: | 5308 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Medium Duty |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 5,139 lb |
| Size Code: | 2-111 | Max Operating Temperature (C): | 104 °C |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.297 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 3800 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461051603 | Weight: | 4.87 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

