Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFT-209
Part #:710023
Catalog #:SFT-209
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.38 in |
| Overall Height (in): | 2.047 in | Overall Length (in): | 7.06 in |
| Bore Diameter (mm): | 45 mm | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.930 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F | Insert: | 5209 |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 7,901 lb |
| End Cap Available: | No | Static Load Rating (lb): | 5,139 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 2.297 in |
| Bearing Type: | Standard Duty | Bearing Insert Finish: | Black Oxide |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 3800 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | Powder Coated |
| Size Code: | 2-111 | Max Operating Temperature (C): | 104 °C |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
General Specifications
| UPC: | 662461052518 | Weight: | 5.00 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 4.63 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

