Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSFT-306C
Part #:710243
Catalog #:MSFT-306C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.75 in |
| Overall Height (in): | 1.75 in | Overall Length (in): | 6.13 in |
| Bore Diameter (mm): | 30 mm | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.688 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | 5306C | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Bearing Type: | Medium Duty |
| Static Load Rating (lb): | 3,493 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 1.859 in |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-17 |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0386 cps |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 4650 rpm |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 5,782 lb |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461054086 | Weight: | 3.30 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

