Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFTMH-27
Part #:711634
Catalog #:SFTMH-27
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.38 in |
| Overall Length (in): | 7.06 in | Overall Height (in): | 2.047 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.56 in |
| Overall Height to End Cap (in): | 3 in | Length Through Bore (in): | 1.938 in |
| Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Radial Clearance: | Standard |
| Max Operating Temperature (C): | 104 °C | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/4-28 | Size Code: | 2-111 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 5,139 lb | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 3000 rpm |
| Dynamic Load Rating (lb): | 7,901 lb | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.297 in |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Insert: | MH-27 | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461342817 | Weight: | 4.44 LB |
| Packaged Length: | 7.70 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

