Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFTMH-16T
Part #:716577
Catalog #:SFTMH-16T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.498 in | Overall Length (in): | 4.88 in |
| Bore Diameter (in): | 1 in | Overall Height to End Cap (in): | 2.3 in |
| Foot Height (in): | 0.53 in | Length Through Bore (in): | 1.48 in |
| Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.98 in |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 1.938 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0442 cps |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Housing Coating: | Powder Coated |
| Insert: | MH-16T | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 2,801 lb | Size Code: | 2-015 |
| Static Load Rating (lb): | 1,651 lb | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Maximum Speed (RPM): | 5500 rpm | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Radial Clearance: | Standard |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461340646 | Weight: | 1.47 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

