Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFT-10-12C
Part #:725376
Catalog #:SFT-10-12C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.31 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.281 in | Overall Length (in): | 3.88 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 1.192 in | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 6450 rpm | End Cap Available: | No |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 1,444 lb |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | 2-012 |
| Size Code: | 2-012 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.0381 cps |
| Dynamic Load Rating (lb): | 2,611 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461128237 | Weight: | 0.95 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

