Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFTMH-204
Part #:728026
Catalog #:SFTMH-204
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.308 in | Overall Length (in): | 4.41 in |
| Bore Diameter (mm): | 20 mm | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Size Code: | 2-012 |
| Shaft Locking Type: | Set Screw | Insert: | MH-204 |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Maximum Speed (RPM): | 6450 rpm |
| Vibration Frequency Roller Spin: | 0.0381 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Grease Fitting Thread Size: | 1/4-28 |
| Inner Ring Outside Diameter (in): | 1.192 in | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 2,611 lb |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Static Load Rating (lb): | 1,444 lb |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461393734 | Weight: | 1.20 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

