Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - S-5202-M205
Part #:760251
Catalog #:S-5202-M205
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 4.88 in | Overall Height (in): | 1.438 in |
| Bolt Size (mm): | M10 mm | Bore Diameter (mm): | 25 mm |
| Overall Height to End Cap (in): | 2.06 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 85 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Insert: | PN-205 | Bearing Insert Finish: | Black Oxide |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.375 in | Cage Type: | Land Riding Retainer |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0442 cps |
| Static Load Rating (lb): | 1,651 lb | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Misalignment Capability: | ±3.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 2,801 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Maximum Speed (RPM): | 2700 rpm |
| Housing Material: | Cast Iron | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-015 |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461384022 | Weight: | 1.85 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

