Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - SFT-16C CXU
Part #:719754
Catalog #:SFT-16C CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.75 in |
| Overall Height (in): | 1.438 in | Overall Length (in): | 4.88 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 85 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Static Load Rating (lb): | 1,651 lb | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.375 in | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Size Code: | 2-015 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0442 cps |
| Maximum Speed (RPM): | 6350 rpm | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 2,801 lb |
| Insert: | 2-1C CXU | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461111260 | Weight: | 1.60 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

