Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - SFT-12 XLO
Part #:714188
Catalog #:SFT-12 XLO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Oil lubricated and supplied with an adapter and plug for easy field relubrication
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.41 in | Overall Height (in): | 1.281 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Options: | Extra Low Drag |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 2900 rpm |
| Lubricant: | Oil Coated Only - No Factory Grease Fill | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Inner Ring Outside Diameter (in): | 1.192 in | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 1,444 lb | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Max Operating Temperature (F): | 400 °F | Vibration Frequency Roller Spin: | 0.0381 cps |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Size Code: | 2-012 |
| Insert: | 2-012 XLO | Dynamic Load Rating (lb): | 2,611 lb |
| Cage Type: | Land Riding Retainer | Vibration Frequency Fundamental Train: | 0.0066 cps |
General Specifications
| UPC: | 662461322475 | Weight: | 1.10 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

