Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Contamination - SFT-206 DRT
Part #:715461
Catalog #:SFT-206 DRT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.25 in |
| Overall Height (in): | 1.563 in | Overall Length (in): | 5.56 in |
| Bore Diameter (mm): | 30 mm | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.61 in | Bolt Spacing (in): | 4.5940 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | High Contamination |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 85 in/lbs |
| Locking Collar Outside Diameter (in): | 2.23 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Standard Duty | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Outside Diameter (in): | 1.587 in |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lube Fill Percent: | 100% Grease Fill | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Insert: | 5206DRT |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 4,381 lb |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 2,567 lb |
| Maximum Speed (RPM): | 500 rpm | Size Code: | 2-13 |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461327586 | Weight: | 2.22 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

