Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Contamination - SFT-25 DRT
Part #:715468
Catalog #:SFT-25 DRT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.938 in | Bore Diameter (in): | 1.5625 in |
| Overall Length (in): | 6.75 in | Foot Height (in): | 0.56 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 2.016 in |
| Overall Width (in): | 4.13 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Housing Color: | Black | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Series: | SFT | Bore Shape: | Straight |
| Housing Type: | Flange, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 4,467 lb | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 400 rpm | Size Code: | 2-19 |
| Dynamic Load Rating (lb): | 7,340 lb | Cage Type: | Land Riding Retainer |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.063 in |
General Specifications
| UPC: | 662461327692 | Weight: | 4.50 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

