Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Contamination - SFT-27 DRT
Part #:715469
Catalog #:SFT-27 DRT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 4.38 in |
| Overall Height (in): | 2.047 in | Overall Length (in): | 7.06 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Options: | High Contamination |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 7,901 lb | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-111 | Insert: | 2-111 DRT |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 104 °C |
| Inner Ring Outside Diameter (in): | 2.297 in | Grease Fitting Thread Size: | 1/4-28 |
| Lube Fill Percent: | 100% Grease Fill | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 350 rpm |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461327708 | Weight: | 5.00 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

