Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - SFT-12 LO
Part #:724984
Catalog #:SFT-12 LO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Channeling grease that helps reduce drag while lubricating the bearing
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.38 in |
| Overall Height (in): | 1.281 in | Overall Length (in): | 4.41 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Low Drag | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Size Code: | 2-012 | Insert: | 2-012 LO |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Lubricant: | Lithium NLGI 2 Low Torque Grease | Radial Clearance: | Standard |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,611 lb |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 1,444 lb |
| Inner Ring Outside Diameter (in): | 1.192 in | End Cap Available: | No |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.0381 cps |
| Maximum Speed (RPM): | 5800 rpm | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461322468 | Weight: | 1.20 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

