Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - SFT-19H RM
Part #:717856
Catalog #:SFT-19H RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.563 in | Overall Length (in): | 5.56 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.5 in | Bolt Spacing (in): | 4.594 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Tapered Lands | Housing Color: | Black |
| Misalignment Type: | Static Only | Options: | Reduced Maintenance - Lubed for Life |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 85 in/lbs | Vibration Frequency Fundamental Train: | 0.0066 cps |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0385 cps |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-13 |
| Inner Ring Outside Diameter (in): | 1.587 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 2,567 lb | Insert: | 2-13H RM |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 2300 rpm |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461388853 | Weight: | 2.20 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

