Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - SFT-16H RM
Part #:717859
Catalog #:SFT-16H RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 4.88 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Housing Color: | Black | Options: | Reduced Maintenance - Lubed for Life |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 85 in/lbs | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Max Operating Temperature (F): | 220 °F |
| Shaft Locking Type: | Set Screw | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 2700 rpm | Insert: | 2-1H RM |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Dynamic Load Rating (lb): | 2,801 lb |
| Static Load Rating (lb): | 1,651 lb | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0442 cps |
| Size Code: | 2-015 | Inner Ring Outside Diameter (in): | 1.375 in |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461388716 | Weight: | 1.50 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

