Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - SFT-23H RM
Part #:718305
Catalog #:SFT-23H RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.75 in |
| Overall Height (in): | 1.75 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.688 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Tapered Lands |
| Options: | Reduced Maintenance - Lubed for Life | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Dynamic Load Rating (lb): | 5,782 lb | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 2000 rpm | Static Load Rating (lb): | 3,493 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 2-17 |
| Insert: | 2-17H RM | Vibration Frequency Roller Spin: | 0.0386 cps |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.859 in | Cage Type: | Land Riding Retainer |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No |
General Specifications
| UPC: | 662461389614 | Weight: | 3.20 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

