Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-120
Part #:767621
Catalog #:VF2E-120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.63 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.969 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.53 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.19 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0383 cps | Housing Material: | Cast Iron |
| Size Code: | 207 | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 5,810 lb |
| Shaft Locking Type: | Eccentric | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.847 in | Maximum Speed (RPM): | 4800 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Intermediate Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VE-120 |
| End Cap Available: | No |
General Specifications
| UPC: | 662289311002 | Weight: | 2.85 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

