Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-119
Part #:767643
Catalog #:VF2E-119
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.13 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.59 in | Overall Height (in): | 1.83 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.41 in | Bolt Spacing (in): | 4.594 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.75 in | Setscrew Torque (in-lbs): | 165 in/lbs |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 206 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 2,530 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 4,390 lb |
| Maximum Speed (RPM): | 3000 rpm | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 1.586 in | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Intermediate Duty | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Eccentric | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
General Specifications
| UPC: | 662289520657 | Weight: | 1.93 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

