Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-124
Part #:767661
Catalog #:VF2E-124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.75 in | Overall Height (in): | 2.19 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.72 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.38 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Insert: | VE-124 | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 4,460 lb | Size Code: | 208 |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Eccentric | Bearing Type: | Intermediate Duty |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Dynamic Load Rating (lb): | 7,330 lb | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.083 in |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 2500 rpm | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662289311156 | Weight: | 4.16 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

