Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-116
Part #:767779
Catalog #:VF2E-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.69 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.89 in | Overall Height (in): | 1.678 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.22 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.44 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 1,760 lb | Dynamic Load Rating (lb): | 3,150 lb |
| Shaft Locking Type: | Eccentric | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.313 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Intermediate Duty |
| Size Code: | 205 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0387 cps |
| Maximum Speed (RPM): | 3500 rpm | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Insert: | VE-116 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662289520626 | Weight: | 1.30 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

