Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-127
Part #:767870
Catalog #:VF2E-127
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.188 in | Overall Length (in): | 7.09 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.72 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.50 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 209 | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 2.281 in | Insert: | VE-127 |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 4,590 lb | End Cap Available: | No |
| Maximum Speed (RPM): | 2000 rpm | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Eccentric | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 7,370 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Bearing Type: | Intermediate Duty | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289311248 | Weight: | 4.36 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

