Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VF2E-135
Part #:767968
Catalog #:VF2E-135
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 5.25 in |
| Overall Height (in): | 2.44 in | Overall Length (in): | 8.5 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 1.98 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.00 in | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 1750 rpm | Bearing Type: | Intermediate Duty |
| Housing Material: | Cast Iron | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Eccentric | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Insert: | VE-135 | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 9,800 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Static Load Rating (lb): | 6,570 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Size Code: | 211 | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289311545 | Weight: | 7.00 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

