Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-120S CTY
Part #:764848
Catalog #:VF2S-120S CTY
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.13 in |
| Overall Length (in): | 5.56 in | Overall Height (in): | 1.469 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.156 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Outside Diameter (in): | 1.587 in |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Size Code: | 2-13 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3000 rpm | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 225 °F | Insert: | VS-120S |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Static Load Rating (lb): | 2,567 lb | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0385 cps | Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662460559261 | Weight: | 1.76 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

