Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-110 CTY
Part #:765830
Catalog #:VF2S-110 CTY
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.31 in |
| Overall Length (in): | 3.88 in | Overall Height (in): | 1.125 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.41 in |
| Length Through Bore (in): | 0.99 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 2,360 lb | Size Code: | 203 |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0293 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 5000 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 0.941 in | Housing Coating: | Powder Coated |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 1,110 lb |
| Max Operating Temperature (C): | 107 °C | Insert: | VS-110 |
| End Cap Available: | No |
General Specifications
| UPC: | 662289981939 | Weight: | 0.72 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

