Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-124
Part #:767343
Catalog #:VF2S-124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.75 in | Overall Height (in): | 1.766 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.656 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 2500 rpm | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Insert: | VS-124 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 4,460 lb |
| Bearing Type: | Intermediate Duty | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 7,330 lb | Max Operating Temperature (F): | 225 °F |
| Size Code: | 208 | Inner Ring Outside Diameter (in): | 2.083 in |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662289311637 | Weight: | 3.76 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

