Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-108
Part #:767569
Catalog #:VF2S-108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.31 in |
| Overall Length (in): | 3.88 in | Overall Height (in): | 1.125 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.41 in |
| Length Through Bore (in): | 0.99 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VS-108 |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 1,110 lb | Bearing Type: | Intermediate Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 0.941 in |
| Size Code: | 203 | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 2,360 lb |
| End Cap Available: | No | Maximum Speed (RPM): | 5000 rpm |
| Vibration Frequency Roller Spin: | 0.0293 cps |
General Specifications
| UPC: | 662289521074 | Weight: | 0.77 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

