Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-119
Part #:767589
Catalog #:VF2S-119
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.19 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.59 in | Overall Height (in): | 1.5 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.35 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 165 in/lbs |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Intermediate Duty |
| Vibration Frequency Roller Spin: | 0.0385 cps | Max Operating Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 3000 rpm | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 1.586 in | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 206 | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0067 cps | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 4,390 lb |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 2,530 lb |
General Specifications
| UPC: | 662289521173 | Weight: | 1.80 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

