Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-131
Part #:767865
Catalog #:VF2S-131
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.56 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 7.47 in | Overall Height (in): | 1.906 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.813 in | Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 210 | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Insert: | VS-131 |
| End Cap Available: | No | Dynamic Load Rating (lb): | 7,920 lb |
| Max Operating Temperature (C): | 107 °C | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Bearing Type: | Intermediate Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 2000 rpm |
| Inner Ring Outside Diameter (in): | 2.469 in | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 5,220 lb |
General Specifications
| UPC: | 662289312474 | Weight: | 4.29 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

