Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-132
Part #:767867
Catalog #:VF2S-132
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.00 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 8.5 in | Overall Height (in): | 2.000 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.72 in |
| Length Through Bore (in): | 1.813 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 107 °C |
| Size Code: | 211 | Maximum Speed (RPM): | 1750 rpm |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Insert: | VS-132 | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.719 in | Bearing Type: | Intermediate Duty |
| Dynamic Load Rating (lb): | 9,800 lb | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 6,570 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662289312481 | Weight: | 6.88 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

