Browning Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF2S-123 S5034M
Part #:768495
Catalog #:VF2S-123 S5034M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.69 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.719 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.563 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 3,440 lb |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (RPM): | 4800 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0383 cps |
| Dynamic Load Rating (lb): | 5,810 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Insert: | VS-123 |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 207 | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.847 in | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Intermediate Duty | Radial Clearance: | Standard |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662460547053 | Weight: | 2.38 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

