Sealmaster Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NPL-12T
Part #:705493
Catalog #:NPL-12T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.5 in | Overall Height (in): | 2.5 in |
| Overall Width (in): | 1.5 in | Overall Length (in): | 5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.44 in | Base to Center Height (in): | 1.25 in |
| Length Through Bore (in): | 1.28 in | Bolt Spacing Max (in): | 4.13 in |
| Centerline to Outermost Bearing Face (in): | 0.78 in | Bolt Spacing Min (in): | 3.38 in |
| Bolt Spacing (in): | 3.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.8 in | Inner Race Heat Treat Method: | Zone-Hardened |
| End Cap Available: | No | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-012 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Land Riding Retainer | Housing Coating: | Powder Coated |
| Insert: | 2-012T | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 10200 rpm | Base Length (in): | 5 in |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0381 cps |
| Dynamic Load Rating (lb): | 2,611 lb | Shaft Locking Type: | Concentric |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 1.188 in |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 1,444 lb |
General Specifications
| UPC: | 662461030486 | Weight: | 1.88 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

