Sealmaster Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NPL-12TC
Part #:705872
Catalog #:NPL-12TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.5 in | Overall Width (in): | 1.5 in |
| Overall Length (in): | 5 in | Overall Height (in): | 2.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 1.25 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.28 in | Bolt Spacing (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 0.78 in | Bolt Spacing Max (in): | 4.13 in |
| Bolt Spacing Min (in): | 3.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.8 in | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 1.188 in | Insert: | 2-012TC |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Shaft Locking Type: | Concentric | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Roller Spin: | 0.0381 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,444 lb |
| Dynamic Load Rating (lb): | 2,611 lb | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/4-28 |
| Base Length (in): | 5 in | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 6450 rpm |
| Size Code: | 2-012 |
General Specifications
| UPC: | 662461033524 | Weight: | 1.85 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

