Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPLB-212
Part #:766484
Catalog #:VPLB-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.13 in | Overall Width (in): | 1.34 in |
| Overall Height (in): | 2.22 in | Base Width (in): | 1.44 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.44 in | Base to Center Height (in): | 1.250 in |
| Length Through Bore (in): | 1.28 in | Bolt Spacing Min (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 0.781 in | Bolt Spacing Max (in): | 4 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 65-72 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.75 in |
| Vibration Frequency Roller Spin: | 0.0332 cps | Insert: | VB-212 |
| Static Load Rating (lb): | 1,480 lb | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Maximum Speed (RPM): | 6500 rpm |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Base Length (in): | 5.13 in | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 1.182 in |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Dynamic Load Rating (lb): | 2,870 lb | Size Code: | 204 |
General Specifications
| UPC: | 662460347806 | Weight: | 1.56 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

