Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPLB-218
Part #:766488
Catalog #:VPLB-218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.16 in | Overall Width (in): | 1.75 in |
| Base Width (in): | 1.75 in | Overall Length (in): | 6.19 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.125 in |
| Foot Height (in): | 0.53 in | Base to Center Height (in): | 1.5625 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing (in): | 4.63 in |
| Bolt Spacing Max (in): | 5.06 in | Centerline to Outermost Bearing Face (in): | 0.98 in |
| Bolt Spacing Min (in): | 4.19 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.23 in |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 4500 rpm | Housing Coating: | Powder Coated |
| Insert: | VB-218 | Shaft Locking Type: | Concentric |
| Dynamic Load Rating (lb): | 4,390 lb | Vibration Frequency Roller Spin: | 0.0385 cps |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 6.19 in |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Static Load Rating (lb): | 2,567 lb |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Size Code: | 206 | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.594 in |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662460347844 | Weight: | 2.60 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

