Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPLB-227
Part #:766525
Catalog #:VPLB-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.25 in | Overall Width (in): | 2.00 in |
| Overall Height (in): | 4.19 in | Base Width (in): | 2.00 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.6875 in |
| Base to Center Height (in): | 2.06 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2.00 in | Bolt Spacing Max (in): | 6.06 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in | Bolt Spacing Min (in): | 5.25 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.94 in |
| Setscrew Torque (in-lbs): | 240 in/lbs | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 7,901 lb |
| Shaft Locking Type: | Concentric | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VB-227 |
| Base Length (in): | 7.25 in | Size Code: | 209 |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 5,139 lb | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 2.297 in |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 3000 rpm |
General Specifications
| UPC: | 662460347929 | Weight: | 5.24 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

