Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPLB-232S
Part #:766528
Catalog #:VPLB-232S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.13 in | Overall Height (in): | 4.5 in |
| Base Width (in): | 2.38 in | Overall Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.2500 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.09 in | Bolt Spacing Min (in): | 6 in |
| Bolt Spacing Max (in): | 6.5 in | Centerline to Outermost Bearing Face (in): | 1.344 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.38 in | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Base Length (in): | 8.13 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Shaft Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Maximum Speed (RPM): | 3000 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VB-232S |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0445 cps | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 2.469 in | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Size Code: | 210 |
| Dynamic Load Rating (lb): | 7,889 lb | Bearing Type: | Standard Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 5,220 lb |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662460347967 | Weight: | 6.64 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

