Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPLB-236
Part #:766531
Catalog #:VPLB-236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.5 in | Overall Length (in): | 9.5 in |
| Overall Width (in): | 2.63 in | Base Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.25 in |
| Base to Center Height (in): | 2.6875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.625 in | Bolt Spacing Min (in): | 6.88 in |
| Bolt Spacing Max (in): | 7.94 in | Centerline to Outermost Bearing Face (in): | 1.625 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 4.06 in | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 11,789 lb |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.984 in |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 2500 rpm | Static Load Rating (lb): | 8,150 lb |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Concentric |
| Bearing Type: | Standard Duty | Size Code: | 212 |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | VB-236 | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662460347981 | Weight: | 10.90 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

