Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VPLB-239
Part #:766532
Catalog #:VPLB-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Height (in): | 5.5 in |
| Overall Length (in): | 9.5 in | Overall Width (in): | 2.63 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 2.6875 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.625 in | Centerline to Outermost Bearing Face (in): | 1.625 in |
| Bolt Spacing Max (in): | 7.94 in | Bolt Spacing Min (in): | 6.88 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 4.13 in | Inner Ring Outside Diameter (in): | 2.984 in |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2500 rpm |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 8,150 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Size Code: | 212 | Shaft Locking Type: | Concentric |
| Dynamic Load Rating (lb): | 11,789 lb | Housing Material: | Cast Iron |
| Insert: | VB-239 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662460347998 | Weight: | 10.90 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

