Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VPLB-223 AH
Part #:764539
Catalog #:VPLB-223 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.81 in | Base Width (in): | 1.75 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 3.62 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.8125 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.12 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 0.88 in |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.62 in |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Concentric |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 5,810 lb |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0067 cps |
| End Cap Available: | No | Insert: | VB-223 |
| Vibration Frequency Roller Spin: | 0.0383 cps | Base Length (in): | 6.38 in |
| Inner Ring Outside Diameter (in): | 1.847 in | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 207 | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 4000 rpm |
General Specifications
| UPC: | 662460501826 | Weight: | 3.63 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

