Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPLE-236
Part #:765129
Catalog #:VPLE-236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.38 in | Base Width (in): | 2.38 in |
| Overall Width (in): | 3.06 in | Overall Length (in): | 9.5 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.25 in |
| Base to Center Height (in): | 2.6875 in | Foot Height (in): | 1.13 in |
| Length Through Bore (in): | 3.06 in | Bolt Spacing (in): | 7.50 in |
| Centerline to Outermost Bearing Face (in): | 1.84 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 1.13 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 3.25 in | Setscrew Torque (in-lbs): | 430-460 in/lbs |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 11,840 lb | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | VE-236 |
| End Cap Available: | No | Shaft Locking Type: | Eccentric |
| Vibration Frequency Roller Spin: | 0.0430 cps | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Size Code: | 212 |
| Base Length (in): | 9.50 in | Inner Ring Outside Diameter (in): | 3.012 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 2500 rpm | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 8,080 lb | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
General Specifications
| UPC: | 662289524457 | Weight: | 11.25 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

