Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPLE-218
Part #:767368
Catalog #:VPLE-218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.16 in | Overall Length (in): | 6.19 in |
| Overall Width (in): | 1.91 in | Base Width (in): | 1.75 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.125 in |
| Foot Height (in): | 0.53 in | Base to Center Height (in): | 1.5625 in |
| Length Through Bore (in): | 1.91 in | Centerline to Outermost Bearing Face (in): | 1.19 in |
| Bolt Spacing Min (in): | 4.19 in | Bolt Spacing Max (in): | 5.06 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 1.69 in |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 4500 rpm |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Base Length (in): | 6.19 in | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | VE-218 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.594 in | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0385 cps | End Cap Available: | No |
| Static Load Rating (lb): | 2,567 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Dynamic Load Rating (lb): | 4,390 lb | Size Code: | 206 |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 662289524204 | Weight: | 2.72 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

